VC585 Clamp meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1461483-BP
1590171-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
V AC reading range (min.)
(V)
Calibrated to

91.49 €

1 Available 3 Days 1Manufacturer's standards (no certificate)
-

156.85 €

1 Available 3 Days 0.001ISO standards

Loading...

  1. 1

Basic information

A AC reading range (min.)(mA) 0.001 Amperage reading range AC (max.)(mA) 400 AC resistance(kΩ/V) 10
V AC reading range (max.)(V) 600 Voltage DC reading range (max.)(V) 600 Voltage reading range DC (min.)(mV) 0.1
Basic accuracy (+/-)(%) 1.5 DC resistance(kΩ/V) 10 Display (counts) 4000
Frequency range(Hz) 40 - 400 Frequency reading range(MHz) 10Hz -1 Opening range of current clamps(mm) 30
Product size (height)(mm) 228 Product size (length/depth)(mm) 41 Product size (width)(mm) 77
Reading range - capacity(mF) 0.01 nF - 40 Reading range - resistance 0.1 Ω - 40 MΩ Temperature reading range (max.)(°C) +1000
Temperature reading range (min.)(°C) -40 Weight(g) 265 Reading category CAT III 600 V
Power supply (details) 3x AAA battery Voltage metering AC/DC Current reading AC
Display (details) Digital Interfaces none Measurement type True RMS
Multimeter type (category) Clamp meter

Tech Support