BS-25HR Endoscope

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1086332-BP

Part Number
1086332-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 Digital zoom(x) 2 Display resolution(pix) 960 x 240
Field of view(°) 54 Focus 3 cm - ∞ IP rating IP67 (probe)
Max. bend radius(mm) 45 Min. focusing distance(mm) 30 Probe diameter(mm) 8
Probe length(m) 88 Ambient temperature(°C) 0 to +45 Weight(g) 313
Light source 4x LED (white) Power supply (details) 4x AA battery Endoscope features High-resolution
Endoscope type (category) Endoscope

This page is BS-25HR Endoscope, part number 1086332-BP.
You can find the detail information about specifications and dimensions on part number 1086332-BP.

Tech Support