Semi-flexible endoscope camera probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
125053-BP
125054-BP
125055-BP
125057-BP
125058-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Focus Min. focusing distance
(mm)
Probe length
(m)
Weight
(g)

348.72 €

1 Available 3 Days 15 – 50 mm151-

344.33 €

1 Available 98 Days 60 mm - ∞601140

409.93 €

1 Available 3 Days 15 – 50 mm152-

388.07 €

1 Available 3 Days 15 – 50 mm153350

453.65 €

1 Available 3 Days 60 mm - ∞603350

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 IP rating IP67 Probe diameter(mm) 5.5
Light source 4 LEDs, white, 3500 lx dimmable Endoscope features LED lit Endoscope type (category) Endsocope probe
Suitable for (endoscope) VOLTCRAFT BS-1500T

Tech Support