Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1238281-BP
V AC reading range (max.)(V) | 600 | V AC reading range (min.)(V) | 90 | IP rating | IP40 |
---|---|---|---|---|---|
Product size (length)(mm) | 29 | Product size (width)(mm) | 71 | Reading category | CAT IV 600 V |
Weight(g) | 192 | Power supply (details) | 9 V battery | Connection | 4 mm safety sockets |
Display type | LED | Reading type (voltage testers) | Rotating magnetic field | Voltage tester type (category) | Rotating EMF tester |