DSO-1204F 4-channel Storage Oscilloscope

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1562815-BP

Part Number
1562815-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

971.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Input voltage range(V) 300 Bandwidth(MHz) 200 Channel sample rate(MSa/s) 1
Display type/resolution(pix) 800*480 Input impedance(MΩ) 1 Channel memory depth(kpts) 64
No. of analogue inputs 4 Power supply (details)(V AC) 120-240Vrms, 45Hz to 66Hz Product size (height)(mm) 142
Product size (length)(mm) 313 Product size (width)(mm) 108 Resolution (measurement equipment)(Bit) 8
Screen size(cm) 17,7 cm (7") Weight(kg) 2.8 Time base range 2ns/div-100S/div
Vertical deflection 500uV/div-10V/div Reading category CAT II 300 V Calibrated to Manufacturer's standards (no certificate)
Displays (type, size, resolution) Color TFT, 7", 800*480 pix Input coupling AC/DC/GND Oscilloscope features Function generator
Interfaces (components) USB 2.0 port B Oscilloscope type (category) Digital

This page is DSO-1204F 4-channel Storage Oscilloscope, part number 1562815-BP.
You can find the detail information about specifications and dimensions on part number 1562815-BP.

Tech Support