Mini IC probes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

138436-BP

Part Number
138436-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Clamping range diameter(mm) 4 Max. clamping range(mm) 2.5
Nominal current(A) 1 Nominal voltage(V) 60 Jack diameter(mm) Lötanschluss
Product size (length)(mm) 56 Shaft length(mm) 25 Temperature range(°C) -40 to +80
Connector type (category) Alligator clip Connection (components) Soldering Material (tip) Bronze alloy
Reading category CAT I

This page is Mini IC probes, part number 138436-BP.
You can find the detail information about specifications and dimensions on part number 138436-BP.

Tech Support