Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0414 10 05
Nominal current(A) | 3 | Nominal voltage(V) | 175 | Connection direction | straight |
---|---|---|---|---|---|
Cable Ø (max.)(mm) | 5 | Cable Ø (min.)(mm) | 3.5 | Connection angle(°) | 180 |
Cross section (max.)(mm²) | 0.14 | Cross-section range | 0.14 mm² (max) | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Number of pins | 5 | Total number of pins | 5 |
Series (connectors) | 712 | Case material | CuZn | Colour | Silver |
Connection (components) | Soldering | Connector type | Connector | Connector type (category) | Bullet connector |
Contact material | Brass | Seal type | Screw |
This page is Bullet connector Connector, straight Series (connectors), part number 99 0414 10 05.
You can find the detail information about specifications and dimensions on part number 99 0414 10 05.