Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 3390 80 04
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.25 | Connector cross-section (max.)(mm²) | 0.25 | Insulation resistance(Ω) | > 1010 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | No. of pins (RJ) | 4 |
Number of pins | 4 | Nominal current (details)(A) | 4 | Nominal voltage (details)(V) | 30 |
Thread type | M8 | Thread type connection side | M8 | Contamination level | 3 |
Case material | PA | Connection side A (sensors/actuators) | M8 socket, straight | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Socket |
Contact material | Gold | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Type (misc.) | Flange socket |
This page is Female panel mount connector, front mounting, dip-solder, part number 09 3390 80 04.
You can find the detail information about specifications and dimensions on part number 09 3390 80 04.