M16 flange socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0474 702 08
09 0474 782 08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 3 Days

23.41 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 5 Nominal voltage(V) 100 AWG 22
Connection angle(°) 180 Max. temperature(°C) +85 Min. temperature(°C) -30
Number of pins 8 Total number of pins 8 Case material PBT, UL94V-0
Connection (components) Open end cable Connector type Sleeve socket Connector type (category) Mini DIN connector
Contact material CuSn Seal type Screws

Tech Support