M16 flange socket 2-pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0104 300 02

Part Number
09 0104 300 02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 7 Nominal voltage(V) 250 AWG 20
Connection angle(°) 180 Cross section (max.)(mm²) 0.75 Cross-section range 0.75 mm² (max)
Max. temperature(°C) +95 Min. temperature(°C) -40 Number of pins 2
Total number of pins 2 Case material PBT, UL94V-0 Connection (components) Soldering
Connector type Sleeve socket Connector type (category) Mini DIN connector Contact material CuZn
Leading contact (PE) No Seal type Screws

This page is M16 flange socket 2-pin, part number 09 0104 300 02.
You can find the detail information about specifications and dimensions on part number 09 0104 300 02.

Tech Support