Han Q4 / 2-M-c male insert

Han Q4 / 2-M-c male insert
  • Volume Discount
[Specifications]
・UL / CSA: UL 1977 ECBT2.E235076, CSA-C22.2 No. 182.3 ECBT8.E235076, UL 2237 PVVA2.E318390, CSA-C22.2 No. 182.3 PVVA8.E318390
・eCl@ss: 27440205 Contact insert for industrial connectors
・Connection (components): Crimp
・Connector type: Pin inset
・Nominal voltage(V): 690
・Number of pins: 2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 12 006 3041

Part Number
09 12 006 3041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 690 Number of pins 2 Total number of pins 4 + 2 + PE
Max. temperature(°C) +125 Min. temperature(°C) -40 Test current(A) 40
Mating cycles (actuations) ≥ 500 Colour Grey Connection (components) Crimp
Connector type (category) Pin inset Size Han-Compact ® Leading contact (PE) Yes
Series (Han connectors) Han® Q

This page is Han Q4 / 2-M-c male insert, part number 09 12 006 3041.
You can find the detail information about specifications and dimensions on part number 09 12 006 3041.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360