Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-2213/1000-488 |
2002-2214/1000-489 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (details) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 10 Days | 250 | Double-level diode terminal block with 1N4007 diode | ||
- | 16.93 € | 1 | Available | 3 Days | - | - |
Loading...
Number of pins(Pole) | 2 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 2 | Pins per row | 2 |
Colour | Grey | Connector type (category) | Dualport diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 1 diode |