Base terminal 2002【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-1661/099-000

Part Number
2002-1661/099-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

333.41 €

50 Pieces Per Package

1 pack Available 21 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Product size (width)(mm) 5.2 Clamp width(mm) 5.20
Nominal current(A) 16 Nominal voltage(V) 250 Min. cross section (flexible)(mm²) 0.25
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 22 AWG max. 12 No. of rows 2
Pins per row 2 Colour Grey Connector type (category) Base terminal
Configuration L Connection (components) Pull spring Industrial goods Yes

This page is Base terminal 2002, part number 2002-1661/099-000.
You can find the detail information about specifications and dimensions on part number 2002-1661/099-000.

Tech Support