Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-101 |
281-104 |
281-904 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 10 | 9 | - | Grey | L | - | ||
153.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 9 | - | 6.091 | Blue | N | Complies with ATEX Ex I standards | ||
89.32 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | - | - | - | - | - | - | - |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Nominal current(A) | 32 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Contamination level | 3 |
Connector type (category) | Continuity | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes