Spring-loaded terminal 6.00 mm², 745

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

745-831

Part Number
745-831
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Color Grey AWG max. 10
AWG (min.) 24 Contact spacing(mm) 7.5 Cross section(mm²) 6
Max. cross section (inflexible)(mm²) 6.00 Min. cross section (inflexible)(mm²) 0.2 Max. cross section (flexible)(mm²) 6.00
Min. cross section (flexible)(mm²) 0.20 Min. stripping length(mm) 11 Stripping length (max.)(mm) 12
Pins per row 1 Nominal current (details)(A) 32 Nominal current(A) 41
Nominal voltage(V) 630 Product size (height)(mm) 27.50 Product size (length)(mm) 7.50
Product size (width)(mm) 29.1 Series (connectors) 745 Connection (components) Print
PCB terminal features Stackable PCB terminal type (category) Spring-loaded terminal Actuation direction At an angle (to the PCB)
Connector orientation At an angle (to the PCB) Contact material Cathode copper Contact surface Tin plated
Insulation material Polyamide Industrial goods Yes Wire protection Yes

This page is Spring-loaded terminal 6.00 mm², 745, part number 745-831.
You can find the detail information about specifications and dimensions on part number 745-831.

Tech Support