Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
722-836/005-000/039-000
Nominal current(A) | 15 | Nominal voltage(V) | 630 | Connection direction | horizontal mount |
---|---|---|---|---|---|
Product size (length)(mm) | 11.6 | Product size (width)(mm) | 59.8 | Total number of pins | 1 |
No. of rows | 1 | Contact material | Copper alloy | Case material | PA 66 |
Colour | Light grey | Pin strip type (category) | Socket enclosure - PCB | Connector type | Socket |
Connection (components) | Connector contact surface | Tin plated | Connectors | wire-to-board | |
Series (connectors) | 722 | Industrial goods | Yes |
This page is THT female header, angled, Locking lever, 722, part number 722-836/005-000/039-000.
You can find the detail information about specifications and dimensions on part number 722-836/005-000/039-000.