B-type test plug module 709【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709-310

Part Number
709-310
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

501.75 €

100 Pieces Per Package

1 pack Available 25 Days

Loading...

  1. 1

Basic information

Conforming series 709 Color Grey Max. cross section (flexible)(mm²) 6
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.2
Nominal current(A) 32 Nominal voltage(V) 800 Product size (width)(mm) 8
Series (Wago serial terminal accessories) 709 Stripping length(mm) 12 (max.) Weight(g) 4.956
Accessory type Test connector module Connection (components) Spring-loaded terminal Industrial goods Yes

This page is B-type test plug module 709, part number 709-310.
You can find the detail information about specifications and dimensions on part number 709-310.

Tech Support