Double fuse plug【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2003-931

Part Number
2003-931
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

25 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Conforming series 2003 Color Grey Product size (length)(mm) 10.4
Series (Wago serial terminal accessories) 2003 Weight(g) 12.05 Accessory type Twin blade-type fuse holder
Industrial goods Yes

This page is Double fuse plug, part number 2003-931.
You can find the detail information about specifications and dimensions on part number 2003-931.

Tech Support