Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
288-432
Coil nominal voltage(V) | 24 | Product size (height)(mm) | 40 | Product size (width)(mm) | 64 |
---|---|---|---|---|---|
Product size (depth)(mm) | 85 | Weight(g) | 97.6 | Relay type (category) | Safety relay |
Connection (components) | Pull spring | Contact type | 2 makers |
This page is Safety Relays, part number 288-432.
You can find the detail information about specifications and dimensions on part number 288-432.