Network cable VS-OE-M12MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1416251

Part Number
1416251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.80 €

5 43 Days

Loading...

  1. 1

Basic information

Cable Outer Diameter(mm) 1.0 to 1.9 Cable length(m) 2 Content(pc(s)) 1
Cross-section (sensor/actuator wiring)(mm²) 0.34 IP rating IP69K Max. temperature(ºC) 60
Min. temperature(ºC) -20 No. of pins (RJ) 4 Connection side A (sensors/actuators) Cable, open end
Connection side B (sensors/actuators) M12 plug, straight Thread type connection side M12 Connection (components) Open end cable
Connector standard Bus connector Connector type Plug, straight Coding D
Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Outside diameter(mm) 1.5
Nominal voltage 48

This page is Network cable VS-OE-M12MS, part number 1416251.
You can find the detail information about specifications and dimensions on part number 1416251.

Tech Support