Expansion module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905137

Part Number
2905137
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.40 €

1 7 Days

Loading...

  1. 1

Basic information

IP rating IP20 Max. pick-up voltage(Vdc) 26.4 Min. pick-up voltage(Vdc) 19.2
Nominal voltage(V) 24 Product size (depth)(mm) 87 Product size (height)(mm) 111
Product size (width)(mm) 50 Temperature range(°C) -20 - +45 Connection (components) Push-in connector
Relay type (category) Expansion board

This page is Expansion module, part number 2905137.
You can find the detail information about specifications and dimensions on part number 2905137.

Tech Support