Through terminal PTS 1,5 / S-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214615
3214644
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Connection (components)

1.08 €

200 7 Days Grey50017.537Pull spring

3.55 €

100 7 Days Green-yellow--38.5Push-lock spring terminal

Loading...

  1. 1

Basic information

Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.50 Connector cross-section (flexible)(mm²) 0.14 - 1.50
No. of rows 1 Pins per row 4 Product size (length)(mm) 50.7
Flammability rating V0 Connector type (category) Continuity

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360