Transducer disconnect terminal URTK / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0311812

Part Number
0311812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.91 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Red Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.50 - 10 Connector cross-section (flexible)(mm²) 0.50 - 6 Nominal voltage(V) 400
Nominal current(A) 41 No. of rows 1 Product size (height)(mm) 51.5
Flammability rating V0 Connection (components) Screws Connector type (category) Disconnect terminal
Industrial goods Yes

This page is Transducer disconnect terminal URTK / S, part number 0311812.
You can find the detail information about specifications and dimensions on part number 0311812.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360