Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 4 | AWG | 26 - 16 | Clamp width(mm) | 4.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 1.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 | Nominal voltage(V) | 400 |
Nominal voltage (details)(V) | 400 | Nominal current(A) | 17.5 | No. of rows | 2 |
Product size (height)(mm) | 41 | Product size (length)(mm) | 44 | Product size (width)(mm) | 4.2 |
Stripping length(mm) | 6(max.) | Connection (components) | Screws | Connector type (category) | Micro terminal |
Insulation material | PA | Industrial goods | No |