Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Color | Black | AWG | 24 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.2 - 10 | Connector cross-section (flexible)(mm²) | 0.2 - 6 |
Nominal voltage(V) | 250 | Nominal current(A) | 30 | No. of rows | 1 |
Product size (width)(mm) | 8.2 | Stripping length(mm) | 10(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Fuse serial terminal | Industrial goods | Yes |