Fuse terminal block USEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3048357

Part Number
3048357
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.56 €

10 75 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Light grey AWG 16 - 2
Clamp width(mm) 27 Connector cross section (fixed)(mm²) 1.5 - 35 Connector cross-section (flexible)(mm²) 1.5 - 35
Nominal voltage(V) 400 Nominal current(A) 16 Nominal current (details)(A) 6.3
No. of rows 1 Product size (height)(mm) 71.9 Product size (length)(mm) 82.7
Product size (width)(mm) 27 Stripping length(mm) 19(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Fuse serial terminal Insulation material Duroplast
Industrial goods No

This page is Fuse terminal block USEN, part number 3048357.
You can find the detail information about specifications and dimensions on part number 3048357.

Tech Support