Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3044513 |
3044526 |
3060490 |
3060500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Contamination level | Product size (height) (mm) | Product size (length) (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|
2.06 € | 100 | 7 Days | Grey | - | 46.9 | 57.8 | - | |||
2.06 € | 100 | 7 Days | Blue | - | 46.9 | 57.8 | - | |||
1.99 € | 100 | 7 Days | Grey | 3 | 47.5 | 55.7 | PA | |||
1.99 € | 100 | 23 Days | Blue | 3 | 47.5 | 55.7 | PA |
Loading...
Total number of pins(Pole) | 3 | AWG | 26 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 4 | Nominal voltage(V) | 500 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 9(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Continuity | Industrial goods | Yes |