Distributor block PTFIX 6 / 6X2,5-NS35A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273198
3273200
3273202
3273204
3273206
3273208
3273210
3273212
3273216
3273218
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

5.04 €

40 7 Days -Grey-0.14 - 2.500.14 - 2.50---

5.04 €

40 7 Days 7Blue26 - 120.14 - 40.14 - 2.525.28-10Yes

5.04 €

40 7 Days -Red-0.14 - 2.500.14 - 2.50---

5.35 €

40 7 Days -Yellow-0.14 - 2.500.14 - 2.50---

5.04 €

40 7 Days -Green-0.14 - 2.500.14 - 2.50---

5.35 €

40 7 Days -Brown-0.14 - 2.500.14 - 2.50---

5.35 €

40 7 Days -White-0.14 - 2.500.14 - 2.50---

5.04 €

40 7 Days -Black-0.14 - 2.500.14 - 2.50---

5.35 €

40 7 Days -Orange-0.14 - 2.500.14 - 2.50---

5.35 €

40 7 Days -Grey-0.14 - 2.500.14 - 2.50---

Loading...

  1. 1

Basic information

Clamp width(mm) 25.2 Nominal voltage(V) 500 Nominal current(A) 24
No. of rows 1 Pins per row 7 Product size (height)(mm) 28.7
Product size (length)(mm) 45.7 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Distribution block

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360