Edge connector (receptacle) FRONT-SFL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2285580
2285593
2285603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
No. of rows Total number of pins

113.56 €

10 26 Days 35.330.1232

113.56 €

10 7 Days 34.830.1232

170.34 €

10 7 Days 35.545.32348

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction straight
Pins per row 16 Product size (width)(mm) 95 Connection (components) Screws
Colour Green Connector type Edge connector Connectors Edge connector (receptacle)
Contact material Copper alloy Contact surface Tin plated Insulation material PA
Industrial goods Yes

Tech Support