Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1408465 |
1408481 |
1408504 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Core cross section controller contact (max.) (mm²) | Core cross section controller contact (min.) (mm²) | Core cross section power contact (max.) (mm²) | Core cross section power contact (min.) (mm²) | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.63 € | 24 | 82 Days | 2.5 | 0.14 | - | - | - | - | 17 + PE | |||
13.46 € | 14 | 82 Days | 4 | 0.5 | - | - | - | - | 8 + PE | |||
8.95 € | 22 | 82 Days | - | - | 2.5 | 0.14 | 6 | 1.5 | 4 + 2 + PE |
Loading...
Connector features | copper-plated | Connection (components) | Crimp | Connectors | Pin inset |
---|---|---|---|---|---|
Series (connectors) | HC-COM | Leading contact (PE) | Yes |
Configure
Basic Attributes
Core cross section (max.)(mm²)
Core cross section (min.)(mm²)
Core cross section controller contact (max.)(mm²)
Core cross section controller contact (min.)(mm²)
Core cross section power contact (max.)(mm²)
Core cross section power contact (min.)(mm²)
Total number of pins
Filter by standard shipping days
Optional Attributes