Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411184
Terminal diameter (max.)(mm) | 18 | Clamp diameter(mm) | 13 | Thread length(mm) | 13 |
---|---|---|---|---|---|
Spanner size(mm) | 30 | Max. temperature(°C) | +100 | Min. temperature(°C) | -40 |
IP rating | IP68 | Colour | Silver | Accessory type (casings) | Cable gland |
Material | Metal | Thread type | 3/4" |
This page is Cable gland-G-INS-NPT 3 / 4, part number 1411184.
You can find the detail information about specifications and dimensions on part number 1411184.