Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
45810000
Dimension height(mm) | 176 | Dimension width(mm) | 106 | Dimension depth(mm) | 54.3 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Colour | Grey |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed | With screening | No |
With integrated PCBmounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No | Degree of protection (IP) | IP40 |
This page is Desk case, part number 45810000.
You can find the detail information about specifications and dimensions on part number 45810000.