Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|---|
- | 17.99 € | 1 | Available | 3 Days | 50 | 45 | 30 | |
- | 23.41 € | 1 | Available | 3 Days | 58 | 64 | 34 | |
- | 27.85 € | 1 | Available | 3 Days | 98 | 64 | 34 | |
- | 35.36 € | 1 | Available | 3 Days | 150 | 64 | 34 | |
- | 31.07 € | 1 | Available | 3 Days | 115 | 64 | 34.5 | |
- | 32.15 € | 1 | Available | 3 Days | 75 | 80 | 57 | |
- | 42.27 € | 1 | Available | 3 Days | 185.5 | 64 | 34.5 | |
- | 69.37 € | 1 | Available | 3 Days | 200 | 100 | 81 | |
- | 47.68 € | 1 | Available | 3 Days | 175 | 80 | 57 | |
- | 48.77 € | 1 | Available | 3 Days | 100 | 100 | 81 | |
- | 67.20 € | 1 | Available | 3 Days | 250 | 80 | 52 | |
- | 58.53 € | 1 | Available | 3 Days | 160 | 100 | 81 | |
- | 67.20 € | 1 | Available | 3 Days | 122 | 120 | 81 | |
- | 69.37 € | 1 | Available | 3 Days | 122 | 120 | 91 | |
76.24 € | 1 | Available | 3 Days | 140 | 140 | 91 | ||
- | 78.43 € | 1 | Available | 3 Days | 220 | 120 | 81 | |
- | 87.13 € | 1 | Available | 3 Days | 220 | 120 | 91 | |
- | 119.83 € | 1 | Available | 3 Days | 360 | 120 | 81 | |
- | 91.49 € | 1 | Available | 3 Days | 160 | 160 | 91 | |
- | 93.68 € | 1 | Available | 3 Days | 200 | 140 | 91 | |
- | 100.21 € | 1 | Available | 3 Days | 180 | 180 | 101 | |
- | 119.83 € | 1 | Available | 3 Days | 280 | 180 | 101 | |
- | 141.61 € | 1 | Available | 3 Days | 360 | 160 | 91 | |
- | 207.68 € | 1 | Available | 8 Days | 560 | 160 | 91 | |
- | 185.83 € | 1 | Available | 3 Days | 200 | 230 | 111 | |
- | 262.35 € | 1 | Available | 3 Days | 200 | 230 | 180 | |
- | 196.75 € | 1 | Available | 3 Days | 280 | 230 | 111 | |
- | 235.01 € | 1 | Available | 3 Days | 330 | 230 | 111 | |
- | 348.72 € | 1 | Available | 3 Days | 330 | 230 | 181 | |
- | 311.55 € | 1 | Available | 3 Days | 400 | 230 | 111 | |
- | 409.93 € | 1 | Available | 3 Days | 600 | 230 | 111 | |
- | 366.21 € | 1 | Available | 3 Days | 400 | 230 | 225 | |
- | 355.27 € | 1 | Available | 3 Days | 400 | 310 | 111 | |
- | 409.93 € | 1 | Available | 3 Days | 400 | 310 | 141 | |
- | 475.52 € | 1 | Available | 3 Days | 400 | 310 | 181 | |
- | 519.24 € | 1 | Available | 16 Days | 400 | 310 | 227 |
Loading...
IP rating | IP66 | RAL-number | 7001 | Mounting method | Other |
---|---|---|---|---|---|
Type of covering | Cover | Cover model | Closed | Type of door | None |
Transparent cover/door | No | With lock | No | Housing material | Aluminium |
With mounting plate | Yes | Suitable for outdoor use | Yes | Suitable for lightning protection | No |
Impact strength | IK09 | Circuit integrity | None |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Filter by standard shipping days
Optional Attributes