Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
82400135 |
82600135 |
82603135 |
82800135 |
82803135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 119.3 | 64.9 | 26.5 | |
20.23 € | 1 | Available | 3 Days | 159.4 | 77.9 | 33.5 | |
28.93 € | 1 | Available | 3 Days | 159.4 | 77.9 | 33.5 | |
25.55 € | 1 | Available | 3 Days | 209.3 | 98 | 34.8 | |
32.15 € | 1 | Available | 3 Days | 209.3 | 98 | 34.8 |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |