Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
93143524
Dimension width W(mm) | 145.3 | Dimension vertical H(mm) | 74.7 | Dimension depth D(mm) | 34 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7024 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is Universal enclosure, part number 93143524.
You can find the detail information about specifications and dimensions on part number 93143524.