Staubli SAGK4-K ø4 mm Insulator, Alligator Clip With Socket

Staubli SAGK4-K ø4 mm Insulator, Alligator Clip With Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SAGK4-K ø4 mm Insulator, Alligator Clip With Socket
  • Staubli SAGK4-K ø4 mm Insulator, Alligator Clip With Socket
  • Volume Discount
[Features]
・ Small, slim, made of brass, nickel plated, all-round insulated.
・ Toothed jaws for wide grip with surface for fine wire.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24.0157-21
24.0157-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 Available 3 Days

5.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 300 V, CAT II, 15 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Base material electrical contact CuZn Surface treatment electrical contact Ni

Tech Support