Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM

Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM
  • Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM
  • Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM
  • Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM
  • Staubli LB2-IF Insulated ø2 mm Socket With MULTILAM
  • Volume Discount
[Features]
·Insulation, tin-plated, spring-loaded MULTILAM with high contact reliability ø2 mm socket.
·The socket can be screw-mounted onto a perforated panel.
・ Solder connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23.0050-21
23.0050-22
23.0050-23
23.0050-24
23.0050-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

50 Available 3 Days

2.37 €

1 Available 10 Days

2.37 €

1 Available 3 Days

2.37 €

50 Available 10 Days

2.37 €

50 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Thread M5 Surface treatment electrical contact Au

Tech Support