Select from variation
Component Terminal Block 1022600000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Component Terminal Block
Part Number:1022600000

Standard Unit Price: 5.52 Special price 5.52
Shipping Days: 9 Days

Terminal block with electronic components.

The spec of 1022600000

  • Mounting method
    [DIN rail mount] For DIN35 mm (TS35)
  • Connectable conductor cross section fine-strand without cable end sleeve
    0.5 - 4
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 2.5
  • Connectable conductor cross section solid-core
    0.5 - 4
  • Connectable conductor cross section multi-wired
    1.5 - 4
  • Rated current In
    10
  • Nominal rated voltage
    400
  • Type of electrical connection 1
    Screw connection
  • Connection position
    Sideways
  • Number of levels
    2
  • Number of clamp positions per level
    2
  • Internally connected stages
    Yes
  • DIN rail type
    DIN rail (top hat rail) 35 mm
  • Material insulation body
    Thermoplastic
  • Operation temperature
    -50 - 120
  • Width/grid dimension
    5.1
  • Height at lowest possible mounting height
    62.5
  • Closing plate required
    Yes
  • Colour
    Beige
  • Length
    69
  • Explosion-tested version 'Ex e'
    No
  • Type of component
    Diode
  • Flame retardant class UL94
    V0

This page is Component Terminal Block, part number 1022600000.
You can find the detail information about specifications and dimensions on part number 1022600000.

Variation of this product

Part Number
1023100000
1023200000
1023300000
1023400000
1023500000
1036000000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connectable conductor cross section fine-strand without cable end sleeve Connectable conductor cross section fine-strand with cable end sleeve Connectable conductor cross section solid-core Connectable conductor cross section multi-wired Rated current In Nominal rated voltage Type of electrical connection 1 Connection position Number of levels Number of clamp positions per level Internally connected stages Width/grid dimension Height at lowest possible mounting height Colour Length Explosion-tested version 'Ex e' Type of component

2.77 €

50 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 410400Screw connectionSideways22No5.162.5Beige69NoDiode

2.31 €

100 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 410400Screw connectionSideways22No5.162.5Beige69.5NoDiode

4.37 €

25 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 410400Screw connectionSideways22Yes5.162.5Beige69NoDiode

4.11 €

25 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 410400Screw connectionSideways22Yes5.162.5Beige69NoDiode

5.51 €

25 9 Days 0.5 - 40.5 - 2.50.5 - 41.5 - 410400Screw connectionSideways22Yes5.162.5Beige69NoDiode

3.14 €

50 9 Days 0.5 - 40.5 - 2.50.5 - 4-32250Screw connectionSideways12No646.5Beige60NoOther

Tech Support