Miniature Switching Relay

Miniature Switching Relay

Standard Unit Price:
9.69
Shipping Days:
92 Days

Relay for switching, amplifying and multiplying digital signals with low electrical loads

Basic Specifications

  • Terminal shape
    Plug-in connection
  • Dimension height(mm)
    28
  • Dimension width(mm)
    5
  • Dimension depth(mm)
    15
  • Rated control supply voltage Us at DC
    21.6 - 28.8
  • With detachable clamps
    No
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    No
  • Degree of protection (IP)
    IP67
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
92 Days
9.69

1454430000
Part Number : 1454430000
Shipping Days 92 Days
Standard Unit Price 9.69

Specificationtitle

  • Terminal shape
    [Other] Plug-in connection
  • Dimension height(mm)
    28
  • Dimension width(mm)
    5
  • Dimension depth(mm)
    15
  • Rated control supply voltage Us at DC
    21.6 - 28.8
  • With detachable clamps
    No
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    No
  • Type of switch contact
    Simple contact
  • Complete with socket
    No
  • Degree of protection (IP)
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support