Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23.3020-23
Rated values | 1000 V, CAT III, 32 A | Diameter of plug system | 4 mm | Test accessory acc. To | IEC EN 61010-031 |
---|---|---|---|---|---|
Thread | M4 | Assembly instruction | MA 152 | Base material electrical contact | CuZn |
Surface treatment electrical contact | Au |
This page is 4 mm safety socket, part number 23.3020-23.
You can find the detail information about specifications and dimensions on part number 23.3020-23.