Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP3331-6SB00-0AY0
Connection (components) | Screw terminal | Input voltage (max.)(V AC) | 240 | Manufacturer part # | 6EP3331-6SB00-0AY0 |
---|---|---|---|---|---|
Max. output current(A) | 1.3 | Max. temperature(°C) | +70 | Min. input voltage(V AC) | 100 |
Min. temperature(°C) | -25 | Nominal input voltage | 115 V/AC|230 V/AC|110 - 300 V/DC | No. of outputs(x) | 1 |
No. of phases | 1 | Operating voltage(V) | 24 | Output voltage (max.)(V DC) | 26.4|24 |
Output voltage (min.)(V DC) | 22.2 | Output voltage(V DC) | 24 | Power(W) | 30 |
Product size (height)(mm) | 90 | Product size (width)(mm) | 36 | Product size (length)(mm) | 53 |
Product type | PLC PSU | Type (manufacturer type) | 6EP 3331-6 SB00-0AY0 | Weight(g) | 170 |
This page is PLC PSU, part number 6EP3331-6SB00-0AY0.
You can find the detail information about specifications and dimensions on part number 6EP3331-6SB00-0AY0.