End connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4803

Part Number
4803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.19 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 22 Colour Transparent Connection -
Contact material Copper silver plated Cross-section range 0.50 mm² (max) Cross section(mm²) 3 x 0.5 mm
Cross section (max.)(mm²) 0.50 Dimensions ØD1 x L x ØD2 x L1 x ØD3 x ØD4 x L2 2.3 x 7 x 6 x 15.2 x 7.85 x 5 x 8.8 mm Inside diameter(mm) 2.3
Insulation type Insulated Insulation material PA Manufacturer part # 4803
Material (details) Cu sn PA Outside diameter(mm) 7.85 Product size (length)(mm) 15.2
Product type End connector RoHS-compliant Yes Temperature range(°C) -55 - +105
Type (manufacturer type) 4803

This page is End connector, part number 4803.
You can find the detail information about specifications and dimensions on part number 4803.

Tech Support