Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
378108.67
Colour | Metal | Connection angle(°) | 180 | Connection | - |
---|---|---|---|---|---|
Connector features | + branch joint | Connector thickness(mm) | 0.8 | Connector width(mm) | 2.8 |
Contact material | Brass tin plated | Cross section | - | Insulation type | Not insulated |
Manufacturer part # | 378108.67 | Material (details) | Brass. blank | Product type | Distributor terminal |
RoHS-compliant | Yes | Size | 2.8 x 0.8 mm | Support sleeve | No |
Type (manufacturer type) | 378108.67 | Type (misc.) | 2.8 x 0.8 mm |
This page is Distributor terminal with branch joint, part number 378108.67.
You can find the detail information about specifications and dimensions on part number 378108.67.