Twin ferrule set【1-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
625515
737023
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Country colour code Cross section
(mm²)
Manufacturer part # Type (manufacturer type)

12.67 €

1 Available 3 Days Light blue|Red|Black|GreyFR75 -2.5 mm625515625515

13.75 €

200 Pieces Per Package

1 pack Available 3 Days White|Yellow|Red|BlueDE0.75 -2.5737023737023

Loading...

  1. 1

Basic information

Connection - Connector features Assortment tin|+ twin ferrules Contact material Cathode copper. tin plated
Cross section (max.)(mm²) 2.5 Insulation type Partially insulated Insulation material Polypropylene (PP)
Insulation (material) Polypropylene insulation + 105 ºC Material (details) Tinned electrolytic copper Min. cross section(mm²) 0.75
Product type Twin ferrule set RoHS-compliant Yes

Tech Support