LiYY Control lead【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1506002/25

Part Number
1506002/25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

25 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Cable type LiYY|LiYY Colour Grey Core layout Copper wire. blank. 18 x 0.10 mm
Cross section (based on core number) (part 1 + 2) 3 x 0.14 mm² Cross section (each core) (part 1)(mm²) 0.14 Cross section(mm²) 3 x 0.14
Halogen-free No Insulation material PVC Insulation (material) PVC
Manufacturer part # 1506002/25 Nominal voltage(V) 300 Nominal voltage (details)(V) 300
No. of leads (part 1)(x) 3 Outside diameter(mm) 3.20 Packaged Yes
Product type Control lead RoHS-compliant Yes Sold per metre No
Standards/certification marks In accordance with DIN VDE 0482 Type LiYY Type (manufacturer type) LiYY
Type (misc.) unshielded Wire ID code Without colour repetition

This page is LiYY Control lead, part number 1506002/25.
You can find the detail information about specifications and dimensions on part number 1506002/25.

Tech Support