HDO4104A-MS Digital

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDO4104A-MS

Part Number
HDO4104A-MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45,523.87 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Bandwidth(GHz) 1 Calibrated to Manufacturer's standards (no certificate) Channel memory depth(MP) 12.5
Channel sample rate(GS/s) 10 Displays (type, size, resolution) Colour TFT touchscreen Display type/resolution 1280 x 800
Input coupling 50 Ω: DC. GND; 1 MΩ: AC. DC. GND Input impedance 50 Ω ± 2.0%;1 MΩ ± 2.0% 16 pF Interfaces (components) Ethernet|GPIB|USB device|USB host
No. of analogue inputs 4 No. of digital inputs (max.) 16 Product size (height)(mm) 291.7
Product size (width)(mm) 399.4 Product size (length)(mm) 131.31 Product type Digital
Reading category CAT II 300 V Resolution (measurement equipment)(Bit) 12 Screen size(cm) 30.73
Type (manufacturer type) HDO4104A-MS Weight(g) 5860.0

This page is HDO4104A-MS Digital, part number HDO4104A-MS.
You can find the detail information about specifications and dimensions on part number HDO4104A-MS.

Tech Support