HDO4104A Digital

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDO4104A

Part Number
HDO4104A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39,172.71 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Bandwidth(GHz) 1 Calibrated to Manufacturer's standards (no certificate) Channel memory depth(MP) 12.5
Channel sample rate(GS/s) 10 Displays (type, size, resolution) Colour TFT touchscreen Display type/resolution 1280 x 800
Input coupling 50 Ω: DC. GND; 1 MΩ: AC. DC. GND Input impedance 50 Ω ± 2.0%;1 MΩ ± 2.0% 16 pF Interfaces (components) Ethernet|GPIB|USB device|USB host
No. of analogue inputs 4 Product size (height)(mm) 291.7 Product size (width)(mm) 399.4
Product size (length)(mm) 131.31 Product type Digital Reading category CAT II 300 V
Resolution (measurement equipment)(Bit) 12 Screen size(cm) 30.73 Type (manufacturer type) HDO4104A
Weight(g) 5860.0

This page is HDO4104A Digital, part number HDO4104A.
You can find the detail information about specifications and dimensions on part number HDO4104A.

Tech Support