HDO4054A Digital

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDO4054A

Part Number
HDO4054A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32,766.91 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 500 Calibrated to Manufacturer's standards (no certificate) Channel memory depth(MP) 12.5
Channel sample rate(GS/s) 10 Displays (type, size, resolution) Colour TFT touchscreen Display type/resolution 1280 x 800
Input coupling 50 Ω: DC. GND; 1 MΩ: AC. DC. GND Input impedance 50 Ω ± 2.0%;1 MΩ ± 2.0% 16 pF Interfaces (components) Ethernet|GPIB|USB device|USB host
No. of analogue inputs 4 Product size (height)(mm) 291.7 Product size (width)(mm) 399.4
Product size (length)(mm) 131.31 Product type Digital Reading category CAT II 300 V
Resolution (measurement equipment)(Bit) 12 Screen size(cm) 30.73 Type (manufacturer type) HDO4054A
Weight(g) 5860.0

This page is HDO4054A Digital, part number HDO4054A.
You can find the detail information about specifications and dimensions on part number HDO4054A.

Tech Support