Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-1106203-5
Type | HIP / EMC | Case material | Aluminium. die cast | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Screws | IP rating | IP68 | Manufacturer part # | 3-1106203-5 |
Product type | Protective cap | Series (HTS connectors) | HIP-EMV | Size | 6 |
Type (manufacturer type) | HIP/EMC.16/40. SKB |
This page is Protective cap, part number 3-1106203-5.
You can find the detail information about specifications and dimensions on part number 3-1106203-5.