Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product type | DIN rail mount timer | Operating voltage(V AC) | 230|230 | Output rating (LOV) | 16 A/250 V |
---|---|---|---|---|---|
Output rating(A) | 250 V/AC/16 | Product size (height)(mm) | 83 | Product size (width)(mm) | 36 |
Product size (length)(mm) | 64 | Timer features | Progammable|Daylight savings control|Backlit display|RND mode|Holiday program mode|Impulse change-over | Timer type | digital |